AK-SM 800A Series
The AK-SM 800A offers secure system control and monitoring whilst including energy saving functions that contribute to continuous and autonomous energy savings for your stores.
AK-SM 800A series software package
As part of continuous product improvement and security updates, it is strongly recommended that the system manager is always fully updated to the latest available software version, issued by Danfoss.
The latest software packages are available on this site.
Downloads
Use the link(s) below to download the latest AK-SM 800A software
AK-SM800A Latest software package
- SM800A 3.3.0.spk (July, 2023). NOTE: This package requires installation of Danux version 4.14.013.194 first. The Danux package is available below
- PDF file – Supported devices with version 3.3.0 (Note: this package only includes devices that come bundled with AK-SM800A package, however your system may still contain additional devices previously added)
Operating System
AK-SM800A Latest EDF package
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Application guide | AK-SC 255 / SM 800 to AK-SM 800A conversion | English | Multiple | 17 Apr, 2024 | 1.8 MB | |
User guide | AK-System Manager, AK-SM 800A series | Chinese (CN) | Multiple | 11 Apr, 2023 | 12.1 MB | |
User guide | AK-System Manager, AK-SM 800A series | English | Multiple | 19 Jul, 2023 | 18.0 MB | |
User guide | AK-System Manager, AK-SM 800A series | Spanish, Castilian | Multiple | 11 Apr, 2023 | 11.9 MB | |
User guide | AK-System Manager, AK-SM 800A series | Portuguese | Brazil | 11 Apr, 2023 | 39.6 MB | |
User guide | AK-System Manager, AK-SM 800A series | German | Multiple | 11 Apr, 2023 | 11.9 MB | |
User guide | AK-System Manager, AK-SM 800A series | Italian | Multiple | 11 Apr, 2023 | 11.9 MB | |
User guide | AK-System Manager, AK-SM 800A series | Polish | Multiple | 28 Apr, 2023 | 11.9 MB | |
User guide | AK-System Manager, AK-SM 800A series | French | Multiple | 11 Apr, 2023 | 11.9 MB | |
Installation guide | System Manager, AK-SM 800A series | Portuguese | Brazil | 03 Nov, 2021 | 892.2 KB | |
Installation guide | System Manager, AK-SM 800A series - Installation Guide | French | Multiple | 20 Dec, 2021 | 1.2 MB | |
Installation guide | System Manager, AK-SM 800A series - Installation Guide | English | Multiple | 18 Jun, 2020 | 885.1 KB | |
Installation guide | System Manager, AK-SM 800A series - Installation Guide | Russian | Multiple | 20 Dec, 2021 | 1.3 MB | |
Data sheet | System manager, type AK-SM 800A series | Polish | Multiple | 07 Dec, 2022 | 933.5 KB | |
Data sheet | System manager, type AK-SM 800A series | Portuguese | Brazil | 07 Dec, 2022 | 894.1 KB | |
Data sheet | System manager, type AK-SM 800A series | German | Multiple | 07 Dec, 2022 | 898.9 KB | |
Data sheet | System manager, type AK-SM 800A series | French | Multiple | 07 Dec, 2022 | 894.1 KB | |
Data sheet | System manager, type AK-SM 800A series | Spanish, Castilian | Multiple | 07 Dec, 2022 | 891.8 KB | |
Data sheet | System manager, type AK-SM 800A series | Chinese (CN) | Multiple | 07 Dec, 2022 | 918.0 KB | |
Data sheet | System manager, type AK-SM 800A series | Italian | Multiple | 07 Dec, 2022 | 874.6 KB | |
Data sheet | System manager, type AK-SM 800A series | English | Multiple | 16 Aug, 2023 | 726.3 KB |
Disclaimer
** DISCLAIMER: Professional Use Only **
This product is not subject to the UK PSTI regulation, as it is for supply to and use only by professionals with the necessary expertise and qualifications. Any misuse or improper handling may result in unintended consequences. By purchasing or using this product, you acknowledge and accept the professional-use-only nature of its application. Danfoss does not assume any liability for damages, injuries, or adverse consequences (“damage”) resulting from the incorrect or improper use of the product and you agree to indemnify Danfoss for any such damage resulting from your incorrect or improper use of the product.